Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
ASAHI YUKIZAI
Vinyl pipes / fittings
Vinyl pipes / fittings
AV Sockets (Large-Size)
Socket (Large-Size)
ASAHI YUKIZAI
Vinyl pipes / fittings
Vinyl pipes / fittings
AV Sockets (Large-Size)
Socket (Large-Size)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
TNUSOVN200
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Product Model Code
CNSORDERNO
SIZE
NDMM [mm]
Material
MAT
Standard
STD
d1
SD1 [mm]
d2
SD2 [mm]
l
SL [mm]
D
D [mm]
d
SD [mm]
Z
Z [mm]
L
L [mm]
1
2
3
TNUSOVN200
200
U-PVC
AV Standard
217.0
214.1
145
238
202
15
305
TNUSOVN250
250
U-PVC
AV Standard
268.2
265.0
155
295
247
42
352
TNUSOVN300
300
U-PVC
AV Standard
319.6
315.5
175
336
298
10
360
Menampilkan tampilan terkompresi (3 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
ASAHI YUKIZAI
- Socket (Large-Size)
Order number
TNUSOVN200
Perubahan terakhir
05.09.2024 08:53:21
Unit
Kata kunci
Socket
Sockets
Vinyl
fittings
pipes
Klasifikasi
CNS
CNSERPBASE Object Properties